globe ASEAN, South Asia & Korea | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found

Space Optimization

Optimize Space and Overcome Challenges.

Overview

There are many challenges associated with designing smaller control panels. Considerations for cable segregation, thermal management, cable entry, electromagnetic interference (EMI), cable bend radius, and space for future expansion must be addressed when attempting to reduce the size of a control panel. Regardless of the challenges encountered, Panduit solutions will provide maximum optimization of the limited space inside a control panel. Optimized control systems increase design flexibility and organization while providing robust, environment-rated solutions that ensure ideal performance, availability, and uptime.

Wiring Duct
PanelMax Din Rail Wiring Duct

Space-saving design positions DIN rail and components off the panel directly above an integrated wire management channel for up to a 30% smaller footprint for duct and components. Plus, increased design flexibility and component access allows for easier installation and maintenance.

PanelMax Corner Wiring Duct

Our unique design fits in the unused space in the vertical corner of enclosures, providing up to 20% panel space savings. The one-piece base requires less time to install than multi-piece solutions.

PanelMax Shielded Wiring Duct

Shielded wiring duct routes, separates, and shields sensitive wiring from noise emission with up to 20 dB noise reduction (equivalent of 6” of additional air space) and 90% noise voltage reduction.

Flexible Wiring Duct

Flex Duct is perfect for control panel doors where welds, screws, and rivets are not possible. They are also ideal for back panel applications with smaller wire bundles. Easily add or remove wires after termination with the interlocking finger design. 

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.