globe ASEAN, South Asia & Korea | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found
Build Solar Better

Balance of System Components to Bring Your Project to Life.

Solar panel array in a grassy field

We make it easier to optimize solar Balance of System than any other supplier.

Solar Balance of System Specialists

Our broad portfolio of electrical and data solutions covers more ground than any other manufacturer, from PV module to transmission.

Simplify Solar Bill of Materials

Send us your solar project drawings or takeoff and our Technical Service Engineers will create a Balance of System BOM proposal with product recommendations. You’ll receive suggested quantities, individualized pricing, and technical documents, so you can build solar better.

A worker in a hard hat and safety vest is engaged in solar panel installation, representing Panduit's focus on sustainable energy.

20 Year Build Solar Better Warranty

Every solar farm depends on millions of connections to maintain energy production. Our superior Balance of System (BOS) solutions help maintain these critical connections at every stage of the DC distribution system.

We proudly back an extensive range of solar cable management solutions with our Build Solar Better 20-Year Warranty. 

Panduit Solutions for Solar Applications
DC power wires suspended in a cable bundle from the back of a solar panel array

PV Module: Solar Energy Source

 

1. Route & Secure Wires to Module

 

2. Connect Modules & Racking

  • Jumper Bonding Straps

 

3. Label for Safety

  • PV Source Labels

Array: Center of Power Production

 

1. Manage String Bundles

 

2. Protect Bundles from Abrasion

 

3. Connect Array to Ground

Inside of a solar power plant combiner box, showing string wires terminating and larger power cables exiting

Combiner Box: Bringing it All Together

 

1. Quick, Reliable Terminations

 

2. Pro Wire Identification

 

3. Protect Cables in Tight Spaces

 

4. Versatile Grounding Management

Home Run: Delivering Power to End of DC Chain

 

1. Home Run Bundle Support

 

2. Protect from Pinch, Crush, & UV

  • UV Corrugated Loom Tube

 

3. Connect Home Run to Ground

“Home Run” bundle of cables suspended from a messenger wire, delivering power from solar array to inverter
DC/AC solar power plant inverter, including power cables connecting with lugs and grounding solutions.

Disconnect: Safely Interrupt Power Delivery

 

1. Identify for Safety

 

2. Easy, Secure Power Connections

 

3. Connect System to Ground

  • Corrosion-Resistant Grounding Clamp

Inverter: Convert DC to AC for Grid

 

1. Secure Cables in Case of Fault

 

2. Easy, Secure Power Connections

 

3. Connect to Ground

 

4. Label for Safety

  • Solar Warning Labels
Product Highlights

Nylon 612 Cable Ties

Nylon 612 cable ties resist degradation from UV exposure up to 10 times longer than standard black ties and have great environmental durability, standing up to the long-term effects of changing temperatures, humidity, and chemical exposure. With an anticipated outdoor life expectancy of over 20 years, we confidently back them through our 20-year Solar Warranty program.

Stainless Wire Hangers

Wire Hangers allow installers to quickly secure string bundles along solar arrays without tools, using the predrilled holes in PV modules. They can be pre-hung, then filled and clipped closed as you go to hold wires in place. We confidently back them through our 20-year Solar Warranty.

Stainless Steel Solar Edge Clips

These durable metal clips are designed to secure 1, 2, or 4 wires to the edge of PV modules. Simply push on and clip wires under the spring tab for tidy cable management. Backed by our 20-year Solar Warranty.

YELLOW ADHESIVE SOLAR LABEL IDENTIFICATION

Pre-Printed Solar Labels

Not all solar labels are created equal. Ours are printed on a super durable material designed to provide 7-10 years of life under intense UV. These convenient peel-and-stick labels are just one component of our extensive identification offering. Complies to NEC2020 and UL standards.

Compression Grounding

Compression Grounding Connectors simplify the process of creating a high-quality electrical bond in the field. No need to deal with exothermic welding kits that can be hard to handle in windy or wet conditions. Just select the right Blackfin tool and die to create a UL certified bond in moments.

Cable Cleats

Cable Cleats secure and manage the large cables necessary at the end of the DC distribution chain to supply power to and from inverters and battery storage. In the event of a short circuit fault, cleats keep cables contained to prevent harm to people and property. Tested to IEC 61914, the latest globally recognized testing standard.

Panduit Solar Energy Projects

Build With a Partner You Trust

We must balance rapid development of renewable energy sources with reliability and safety. Panduit solutions meet or exceed industry certifications and standards worldwide.

Logos showing certifications including UL, RoHs, etc.
Panduit Solutions for Solar Applications

PV Module: Solar Energy Source

 

1. Route & Secure Wires to Module

 

2. Connect Modules & Racking

 

3. Label for Safety

Array: Center of Power Production

 

1. Manage String Bundles

 

2. Protect Bundles from Abrasion

 

3. Connect Array to Ground

Combiner Box: Bringing it All Together

 

1. Quick, Reliable Terminations

 

2. Pro Wire Identification

 

3. Protect Cables in Tight Spaces

 

4. Versatile Grounding Management

Home Run: Delivering Power to End of DC Chain

 

1. Home Run Bundle Support

 

2. Protect from Pinch, Crush, & UV

 

3. Connect Home Run to Ground

Disconnect: Safely Interrupt Power Delivery

 

1. Identify for Safety

 

2. Easy, Secure Power Connections

 

3. Connect System to Ground

Inverter: Convert DC to AC for Grid

 

1. Secure Cables in Case of Fault

 

2. Easy, Secure Power Connections

 

3. Connect to Ground

 

4. Label for Safety

Industry Insights
New Build Solar Better Brochure

As renewable energy growth accelerates, solar leads the charge, contributing over two-thirds of new projects globally. While industry costs have decreased, labor expenses remain a challenge, amplified by a skilled worker shortage. Panduit helps you maximize your solar balance of system investments by streamlining deployment and ensuring predictable maintenance, boosting long-term ROI in this booming sector.

Bright sun shining on solar panels against a clear blue sky, highlighting Panduit's commitment to renewable energy.
Build with Panduit
2388048795

Want to discuss your renewable energy project needs?