globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Manufacture More Time

 

Quick-Build™ Harness Board System is a revolutionary, modular solution for wire harness manufacturers that consists of specially designed grid tiles and repositionable accessories that greatly improve the productivity of wire harness assembly builds.

The more you build, the more you save.

65% Reduced Material Costs

Low Volume-High-Mix (LVHM) manufacturers achieve the greatest savings due to reduced material costs  up to 65% of layout and board builds.

50% Storage Space Savings

By reducing the number of bulky plywood boards, the Quick-Build™ Harness Board System delivers more than 50% in storage space savings.

Improve Productivity 18%

Modular solution (grid tiles and repositionable accessories) improves the productivity of wire harness assembly builds by up to 18%.

Request a Sample

Now that you have an idea of how the Quick-Build™ Harness Board System can save you time and money, request your FREE sample.