Deploy your IT infrastructure fast with our pre-configured micro data center. From cabling to cooling, includes everything you would need for secure, reliable operations in any environment.
Sub Brand | IndustrialNet™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 47.2 |
Overall Depth (mm) | 1198.9 |
Overall Width (In.) | 28 |
Overall Width (mm) | 711.1 |
Overall Height (In.) | 82.1 |
Overall Height (mm) | 2085.3 |
Color | Gray |
Number of Rack Units | 42 |
Standards Met | EIA RS-310-D, UL 508A, NEMA (UL Type) 12, IP55, RoHS Compliant |
NEMA Rating | 12 |
IP Rating | IP55 |
Application | Industrial Automation |
Configuration |
---|
UPC | 61305657439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 108.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NEMA 12 Pre-Configured Micro Data Center (MDC) | English | |
Specification Sheets | Microcentro de Datos (MDC) Preconfigurado NEMA 12 Hoja de Especificaciones RKSP181--WW-SPA | Spanish (Español) | |
Part Drawings | MDC82 Series Industrial Nema Type 12 Micro Data Center | English | |
Part Drawings | Microcentro de Datos Industrial NEMA Tipo 12 de la Serie MDC82 Dibujo de Cliente 00084EAD-DC_SPA | Spanish (Español) | |
Flyers | Micro Data Center Flyer RKFL35 | English | |
Manuals | Industrial NEMA 12 Rated Micro Data Center Customer Guide | English | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |