Access and manage your network equipment effortlessly with our wall mount cabinet. Its dual hinged design and secure design make it perfect for your network setup.
Product Type | Wall Mount Cabinet |
Front Door Type | Windowed |
Material | Steel |
Mount Method | Wall Mount |
Number of Rack Units | 12 |
Overall Depth (In.) | 25 |
Overall Depth (mm) | 635 |
Overall Width (In.) | 25 |
Overall Width (mm) | 635 |
Overall Height (In.) | 23.8 |
Overall Height (mm) | 604.5 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | UL 2416, NEMA 1, IP20, RoHS Compliant; Accepts 19" EIA rack mount panels and equipment |
Part Features | Hinged middle section with removeable side panels |
Configuration |
---|
UPC | 61305629776 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.6452 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |