Easily move your R4P-style racks with our caster bracket kit. Includes fixed and swivel casters.
Note | This product is compatible with R4P-style 4-post racks |
Product Type | Caster Bracket Kit |
Material | Steel |
Compatible Rack System | 19 |
Extended Depth (In.) | 4.2 |
Extended Depth (mm) | 107 |
Overall Width (In.) | 22.7 |
Overall Width (mm) | 576 |
Extended Height (In.) | 3.7 |
Extended Height (mm) | 93 |
Static Load Capacity (kg) | 1.139 |
Static Load Capacity (lb) | 2.5 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Caster Bracket Kit |
Configuration |
---|
UPC | 07498332593 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4172 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4-Post Rack System Specification Sheet RKSP186-WW-ENG | English | |
Part Drawings | Part Drawings - DWG - RCSTR(V10679EL_DC_01B) | English | |
Part Drawings | Part Drawings - DXF - RCSTR(V10679EL_DC_01B) | English | |
Part Drawings | Caster Bracket Kit for R4P% 4 Post Racks Part Drawing V10679EL-DC | English | |
Installation Documents | Installation Instructions/Best Practices - CM450 (RCSTR) | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |