Add functionality to your existing faceplates with our Australian style faceplate adapter. It snaps into standard 1" x 1" openings and accept modules for data, voice, or audio applications.
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | White |
Outlet Orientation | Flat |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.3 |
Overall Width (In.) | 1.11 |
Overall Width (mm) | 28.2 |
Overall Height (In.) | 1.11 |
Overall Height (mm) | 28.2 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498384553 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com® One-Port Adapters Specification Sheet COSP500--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CMAA1 | English | |
Part Drawings | Part Drawing - DXF - CMAA1 | English | |
Part Drawings | MINI-COM 1 POSITION AUSTRALIAN FURNITURE ADAPTER COCMAA1XX-X--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN260A | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |