Maintain control of your connections with our sloped faceplate with label pocket. It provides a clean look and simple labeling - ideal for keeping your data and voice connections organized.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Depth (In.) | 0.97 |
Overall Depth (mm) | 24.5 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.9 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498305457 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1537 |
Specification Sheets | NetKey® Faceplates Spec Sheet COSP649 | English | |
Data Sheets | Faceplates NetKey® Hoja de Datos NKDS70--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - DWG - NK2HSF_Y | English | |
Part Drawings | Part Drawing - DXF - NK2HSF_Y | English | |
Part Drawings | Netkey 2 Position Single Gang Horizontal Sloped Faceplate with Label NKNK2HSFXXY--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |