globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The RapidID™ Network Mapping System Barcode Scanner is a handheld Bluetooth®-enabled scanner for use with all RapidID enabled copper and fiber patch cords.

c warning e
Discontinued - Limited Stock
No Replacement

Specifications

Note For use with the RapidID solution
Product Type Barcode Scanner
Tool Type Scanner
Color Black
Body Height (In.) 4.5
Body Height (mm) 114.3
Body Width (In.) 1.63
Body Width (mm) 41.4
For Use With PanNet Copper Patch Cords, Panduit Fiber Patch Cords, and the RapidID Mobile and Desktop Applications

Packaging Detail

UPC 61305683001
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1748
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}