globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found
Power Distribution Units

Essential power solutions tailored to your business demands.

Product Overview

 Meet evolving demands with Panduit™ Power Distribution Units (PDUs)

Unlock the full potential of your business with Panduit PDUs - ES2P Essential to Power. Engineered for exceptional reliability, scalability, and security, ES2P PDUs provide intelligent, cost-effective power distribution that meets your critical needs. Packed with high-performance features at an affordable price, ES2P optimizes energy management and ensures consistent uptime, making it the essential choice for powering your most critical operations.

Panduit™ intelligent Power Distribution Units PDUs monitor the data center power and the environment by continuously scanning for electrical circuit overloads and physical environmental conditions that place critical IT equipment at risk. By monitoring physical access points, the PDUs increase cabinet security to protect your systems and data. With some of the highest outlet densities and the smallest form factors available in the market, your cabinets will be functioning at their most resourceful state.

Key Product Offerings

 5-Year Warranty

Designed and built with Panduit's Quality Methodology to ensure reliability and come with a 5-year* replacement warranty.

 Hardened Security

With SNMPv3, TLS, Encryption & Industry Security Scans Fortify WebInspectand Tenable Nessus Vulnerability Assessments.

 Resilient Design

Operational reliability at full load, even in 55°C ambient temps.

 Scale As You Grow

Daisy chain up to 16 PDUs for simplified deployment and maintenance of IP addresses.

 Hot Swappable Controller

Swap controller/display without having to power down the rack. Perfect for Landlord/Tenant (Co-Los) setups.

Power Distribution Unit Product Families
  • Monitored (MI) Input: Input power monitoring
  • Monitored Switch (MS) Series: Input power monitoring and outlet switching
  • Monitored per Outlet (MPO) Series: Input and outlet level power monitoring
  • Monitored & Switched per Outlet (MSPO) Series: Input and Outlet level power monitoring and outlet switching
  • Basic: Reliable power distribution (non-network)

 

Note: All intelligent PDU's include capabilities for environmental monitoring and rack access control.

 


Resources

3- Year Standard Warranty, get an additional
2 years warranty after online product registration

3-Year Standard Warranty with 2 additional years FREE with product registration.

Register here for extra peace of mind!

You may also be interested in
Untitled design - 1

Panduit Uninterruptible Power Supply

A power backup system that provides continuous power to critical equipment or devices in the event of a power outage or disruption. Panduit UPS units are designed to protect and safeguard critical IT infrastructure such as servers, routers, switches, and storage devices from power surges, spikes, and blackouts.

Panduit DCIM Software

A comprehensive, next generation, DCIM solution that operation teams rely on to reduce risk, improve performance, and lower costs.

Have any questions?

We are here to help you explore solutions with Panduit.
Contact us for inquiries or quote requests.