globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Uninterruptible Power Supply

Protect Your Data and Critical IT Equipment with Panduit UPS

A Panduit UPS System
Product Overview

Future-proof operations with continuous, reliable power that adapts to evolving tech demands

The perfect solution for Data Centers, Enterprises and Edge IT, Panduit UPS Systems deliver top-tier power protection and backup for critical IT gear.

Power Up with These UPS Advantages
Choosing a UPS: Where to Begin
Identify the Phase: Single-Phase or 3-Phase

Single-phase systems are ideal for smaller IT setups, offering reliable power for sensitive equipment. For larger environments, 3-phase systems deliver higher capacity and centralized control.

Select the Technology: Line Interactive or True Online Double Conversion

A Line-Interactive UPS offers reliable battery backup, voltage regulation and surge protection for less critical electronics. For more demanding environments, a True Online UPS provides seamless power with zero transfer time, pure sine wave output and continuous conversion to safeguard critical equipment. 

Determine the Battery Type: VRLA or Lithium

VRLA batteries are more cost-effective upfront but require more maintenance and have a shorter lifespan. Lithium batteries offer longer life, faster recharge times and greater efficiency, making them ideal for critical environments needing reliable, long-term power. 

Sizing a UPS correctly is crucial!

Discover the insight needed to secure peace of mind during your next power disruption.

Top UPS Markets
Ideal Applications for UPS Systems

 

Find the exact UPS to help you hit your carbon footprint and operational efficiency goals.

A laptop displaying the Panduit UPS configurator tool.
Snap into a seamless, scalable UPS System that evolves with your needs

Our innovative lithium powered Double-Conversion UPS solutions are designed with ease and efficiency in mind, allowing you to effortlessly connect multiple units and battery packs to customize the system to meet evolving power demands. 

The front and back of a Panduit UPS.
  • High-Density, Scalable Power: Expand from 1 to 4 UPS units (5-40 kVA)
  • Extended Runtime: Scalable batteries for long-lasting power
  • Optimal Power Factor: Unity power factor ensures efficiency
  • Versatile Voltage: Supports single-phase 208/240V
  • Superior Double Conversion: Delivers top power quality
  • SmartECO Efficiency: Achieve up to 98 percent efficiency
  • Comprehensive Monitoring: Temperature, humidity, and electronic sensors included
  • Seamless Connectivity: Wireless Wi-Fi for easy management 
The Panduit Power Services logo

Optimize performance with expert UPS power services. 

From on-site support to preventive maintenance, it’s all about proactive care that keeps critical systems running strong, minimizing downtime and maximizing efficiency. Power on, worry off.

*Source: Uptime Institute

An icon of a battery.

Upgrade to Lithium 3x Battery Life

Explore our lithium UPS solutions