Our indoor distribution stranded fiber cable delivers reliable data center connections with high fiber count options and easy connector installation. Ideal for supporting next-generation networks.
Region | APAC |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | OM4 |
Number of Fibers | 48 |
Buffered, Loose Tube or Ribbon | 250μm Loose Tube |
Flammability Rating | LSZH |
Cable Color | Black |
Sub Brand | Opti-Core® |
Configuration |
---|
UPC | 61305688811 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.0156 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - FBLC3 | English |