Easily upgrade your data centers with our PanMPO™ female to LC duplex cable harness. Seamlessly connect your high-density MPO systems to standard LC equipment for flexible network expansions.
Fiber Type | OM4 |
Number of Fibers | 8 |
Connector 1 Type | MPO-8 Female |
Connector 2 Type | LC Duplex |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 26.25 |
Overall Length (m) | 8 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10), TIA/EIA-568-C.1 and RoHS Compliant |
Flammability Rating | Plenum (OFNP) |
Product Type | Harness Cable Assembly |
Fiber Diameter (µm) | 50 |
Cable Color | Aqua |
Part Features | These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
Configuration |
---|
UPC | 61305686053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0387 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3874 |
Specification Sheets | MPO 4-to-1 Harness Cable Assemblies - Spec Sheet | English | |
Specification Sheets | Ensamble de Cables de Arnés MPO 4 a 1 FBSP226 | Spanish (Español) | |
Part Drawings | 8 Fiber Mpo 3.0mm Round To Lc Duplex 2.0mm Breakout Cable Harness - M02680GG-DC01 | English |