Secure fiber enclosures on the user side with our lock kit, featuring keyed-alike locks for easy access control and user-friendly management.
Product Type | Keyed Alike Lock |
Sub Brand | FlexCore™ |
Overall Depth (In.) | 1.66 |
Overall Depth (mm) | 42.1 |
Overall Width (In.) | 0.59 |
Overall Width (mm) | 15 |
Overall Height (In.) | 1.09 |
Overall Height (mm) | 27.6 |
Part Features | LOCK |
Configuration |
---|
UPC | 61305683989 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1610 |
Part Drawings | Lock Kit, ODF Enclosure Part Drawing 00582EBZ-DC | English | |
Installation Documents | FlexCore™ 4RU Universal Enclosure Installation Instructions FS203 | English | |
Installation Documents | Guía de Enrutamiento de Cables de Parcheo para Marcos de Distribución Óptica de Acceso Frontal FlexCore™ Instrucciones de Instalación FS204 | Spanish (Español) | |
Selection Guides | Marco de Distribución de Fibra Óptica FlexCore™ Guía Para Pedidos FBCB58 | Spanish (Español) |