Provide clear identification for your parts with our tray labels, compatible with our high-density cassette trays.
Number of Ports | 4 |
Product Type | Rack Mount Fiber Enclosure |
Sub Brand | HD Flex™ |
Color | Black |
Overall Depth (In.) | 0.1 |
Overall Depth (mm) | 3 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 53.9 |
Overall Height (In.) | 0.8 |
Overall Height (mm) | 20.3 |
Configuration |
---|
UPC | 61305687838 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0289 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2893 |
Specification Sheets | HD Flex™ Fiber Enclosures | English | |
Selection Guides | HD Flex™ Fiber Cabling System | English |