Ensure peace of mind with our extended UPS warranty program. Our warranty offers reliable protection and support, safeguarding your investments.
Product Type | Extended Warranty |
Licensing Period | 1 Year |
For Use With | Battery Pack |
Compatible Output Capacity (kVA) | 10-20 |
Compatible Battery Type | VRLA |
Part Features | Peace of Mind24/7 SupportQuality and ReliabilityShipping Included |
Configuration |
---|
UPC | 61305686133 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Flyers | Extended Warranty Flyer | English |