Label with precision using our portable embossing system. This high-speed, durable system embosses up to 300 plates per hour, ideal for industrial facilities and construction sites.
Note | Includes 5 mm and 3 mm character sizes, embossing speed of up to 300 plates per hour |
Product Type | Embossing Machine |
For Use With | 1000 Pack Metal Marker Plates |
Includes | Easy-Mark Plus™ Labeling Software |
Lettering Height (In.) | 0.19 |
Lettering Height (mm) | 5 |
Configuration |
---|
UPC | 61305636780 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.8125 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Part Drawings | PES400 Panduit Embossing Machine | English | |
Panduit PES400 Embossing Systems Video | English | ||
Application Guides | Identification Solutions for Harsh Environments - IDAG3 | English | |
Manuals | Presse À Estamper De Panduit Manuel De Fonctionnement - French Canadian | French (Français) | |
Manuals | Sistema De Estampado De Panduit Manual De Operación | Spanish (Español) | |
Manuals | Système D'Embossage Panduit Mode D'Emploi | French (Français) | |
Manuals | Portable Embossing System Operation Manual | English | |
Manuals | Panduit 엠보싱 시스템 작동 설명서 | Korean (한국어) | |
Manuals | Panduit-Prägesystem Bedienungsanleitung | German (Deutsch) |