Flexible solution for securely fitting your electrical boxes between studs of varying widths, ensures a steady and reliable installation with our metallic electrical box mounting bracket.
Product Type | Gun Box Bracket |
Sub Brand | StrongHold™ |
Application | Mount Electrical Box where Stud Spacing May Vary |
Color | Silver |
Finish/Coating | Zinc-Plated |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Accomodates 11"-18" stud spacing |
Configuration |
---|
UPC | 07498364124 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.5252 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPTSGB16-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |