Ensure secure cable management on solar panels with our weather-resistant acetal latch. Adjustable for various rack sizes, it prevents movement and handles up to two cables effortlessly.
Product Type | Wire Clip |
Body Material | Acetal |
Color | Black |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.3 |
Maximum Bundle Diameter (mm) | 7.5 |
Maximum Compatible Panel Thickness (In.) | 0.12 |
Maximum Compatible Panel Thickness (mm) | 3 |
Mount Method | Edge Clip |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.5 |
Overall Width (In.) | 0.77 |
Overall Width (mm) | 19.5 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.87 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Part Features | Adjustable Design, Teeth Locking Latch |
Configuration |
---|
UPC | 61305675590 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0846 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.8464 |
Product Bulletins | Comprehensive Solar Energy Solutions | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Videos | Solar Energy Solutions Video 16:9 | English | |
Part Drawings | Universal Edge Clip | English | |
Installation Documents | Universal Edge Clip | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |