Our versatile and reliable toffer fastner clip accommodates both round and rectangular T-bar heads. Ideal for both commercial and industrial environments.
Product Type | Troffer Fastener Clip |
Sub Brand | StrongHold™ |
Application | Troffer Fastener Clip |
Standards Met | RoHS Compliant |
Part Features | Fits round or rectangular head T-bars |
Configuration |
---|
UPC | 07498363276 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Specification Sheets | Specification Sheet - C-CMP515A-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |