globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Strapping Tool
Application Installation tool for stainless steel strapping
Color Black
Maximum Compatible Strap Width (In.) 0.625
Maximum Compatible Strap Width (mm) 15.9
Minimum Compatible Strap Width (In.) 0.375
Minimum Compatible Strap Width (mm) 9.5
Cut Off Type Manual
For Use With MS, MSC, MSW
Sub Brand Pan-Steel®
Overall Length (In.) 7.64
Overall Length (mm) 194
Overall Width (In.) 4.05
Overall Width (mm) 103
Overall Height (In.) 6.94
Overall Height (mm) 176
Tension Type Controlled Tension
Tool Type Manual operated
Part Features Strap side entry; Mutli-position rear handle provides flexibility for a one or two hand installation; Adjustable tension control; Easy removal of excess strap; Installs three sizes .0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths; Replacement cutter blade and handle available.

Runtime Graph

Configuration

Packaging Detail

UPC 07498310240
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2342
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items