Secure outdoors cables with our weather-resistant, reusable aerial support tie. Ideal for coax or telephone cables, they reduce costs and ensure quick, tool-free installation.
Product Type | Aerial Support |
Application | (1) To Attach Coax or Telephone Cable to The 1/4 Inch (6.4Mm) or 5/16 Inch (7.9Mm) Support Strand to form The Expansion Loop and Keep Equipment and Cables Clear of Pole Hardware |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 334 |
Minimum Loop Tensile Strength (lb) | 75 |
Overall Length (In.) | 8.4 |
Overall Length (mm) | 213.4 |
Overall Width (In.) | 1.16 |
Overall Width (mm) | 29.5 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498360104 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3967 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 3.9670 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - AST_R3 | English | |
Installation Documents | Aerial Support Ties | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |