globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Cable Tie
Sub Brand Dura-Ty™
Color Black
Environment Indoor/Outdoor
Material Acetal
Resistance Properties UV-Resistant
Overall Length (In.) 600
Overall Length (mm) 15240
Body Width (In.) 0.33
Body Width (mm) 8.4
Body Thickness (In.) 0.064
Body Thickness (mm) 1.6
Maximum Bundle Diameter (In.) 0.18
Maximum Bundle Diameter (mm) 4.8
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.51
Minimum Loop Tensile Strength (N) 890
Minimum Loop Tensile Strength (lb) 200
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 (File #E56854), Type 2, 2S, CE TR-TSY-000789, RoHS Compliant
For Use With GTH-E, GS4EH-E, STH2, STHV

Runtime Graph

Configuration

Packaging Detail

UPC 07498301069
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0901
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 1.8029

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items