Support your 6" x 4" and 4" x 4" systems with our center support bracket. Its quick assembly and secure threaded rod ensure stability, making it perfect for any setup.
Product Type | Center Support |
Sub Brand | FiberRunner® |
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Color | Black |
For Use With | Fast assembly to channel |
Includes | (1) Bracket, (1) T-Fastener, (1) 1/4-20 "KEPS" Lock Out, (2) Bracket Clip Assemblies, (2) 1/4-20 Hex Head Machine Screws, (2) 1/4 Helical Spring Lockwashers, (2) 5/8 Helical Spring Lockwashers, (2) M16x2 Hex Nuts |
Material | Steel |
Number of Pieces | 13 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 15.7 |
Overall Width (mm) | 398.8 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 5/8 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 12 x 4 FiberRunner Brackets |
Configuration |
---|
UPC | 07498383592 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1570 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 FRSP21 | Spanish (Español) | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ Center Support Bracket - 5/8" 37797-58 Part Drawing | English | |
Installation Documents | FIBERRUNNER 12x4 QUIKLOCK Mounting Brackets - FiberRunner 12x4 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |