Securely route wires with our harness board nail. Ideal for harness board setups, it ensures precise and repeatable wire routing, enhancing efficiency and organization in your projects
Product Type | Harness Board Nail |
Color | Silver |
Environment | Indoor |
Finish/Coating | Nickel-Plated |
For Use With | Wire Harness Boards (or for use in Quick-Build™) |
Material | Steel |
Maximum Bundle Diameter (In.) | 0.08 |
Maximum Bundle Diameter (mm) | 2.1 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 2.13 |
Overall Width (mm) | 0.084 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 54.86 |
Application | Provides easy routing and forming of wires |
Part Features | Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets |
Configuration |
---|
UPC | 07498361103 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Part Drawing - PDF - HBN_01 | English |