globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Hand-Held Duct Cutting Tool
Sub Brand Panduct®
Application Hand-Held Duct Cutting Tool that cuts Wiring Duct Base and Covers.
For Use With Wiring Duct and Cover
Overall Width (In.) 8.3
Overall Width (mm) 211
Overall Height (In.) 3
Overall Height (mm) 76.2
Part Features Cuts Slotted Panduct Wiring Duct or Cover, and Heat Shrink Tubing. Provides a smooth burr-free cut for all types of slotted wall and cover and has spring open handle. Made of heavy duty steel.

Runtime Graph

Configuration

Packaging Detail

UPC 07498335993
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0506
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items