Our crimp tool offers precise crimps for terminals and splices. The ergonomic, extended grip handles with flat surface mounting back assures operator comfort and convenience.
Crimp Profile | Circumferential |
Base Material | Steel |
Compatible Connector | Select Terminals, Splices and Disconnects |
Jaw Opening Width (In.) | 2.2 |
Jaw Opening Width (mm) | 55.9 |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 10.8 |
Overall Length (mm) | 275 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 1 |
Overall Height (mm) | 24.5 |
Weight (Kg) | 0.75 |
Weight (lb) | 1.65 |
Standards Met | CSA Certified, UL Listed |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #26 |
Configuration |
---|
UPC | 07498372543 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0523 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1525 Contour Crimp™ Crimping Tool | English | |
Manuals | CT-1525 Operation Instructions | English |