This ferrule crimper offers reliable, easy crimping for 4 - 2 AWG wires. Its ergonomic design and controlled-cycle mechanism ensure consistent results, ideal for F, FSD, and FTD ferrules.
Crimp Profile | Trapezoid |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, and FTD series Ferrules |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 8.56 |
Overall Length (mm) | 217.4 |
Overall Width (In.) | 2.91 |
Overall Width (mm) | 73.9 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #2 |
Minimum Wire Size (AWG) | #4 |
Part Features | Length: 8.56 In. (217,42mm) Width (Closed Handle): 2.91 In. (73,91mm) Weight (Approx.): 10.6 oz. (300 gr.) |
Configuration |
---|
UPC | 07498376438 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1005 & CT-1006 Customer Drawing, Rev 01 | English |