Simplify your secure connections across projects with our male disconnect, tool-free design and strong grip handles various wire types and voltages.
Disconnect Type | Female Disconnect |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | #18 |
Minimum Copper Conductor Size (AWG) | #22 |
Maximum Wire Size (AWG) | 18 |
Minimum Wire Size (AWG) | #22 |
Wire Strip Length (In.) | 1932-09-01 |
Wire Strip Length (mm) | 7.1 |
Tab Size (In.) | 0.250 x 0.032 |
Tab Size (mm) | 6.3 x 0.8 |
Standards Met | UL Recognized, UL Listed 20H3 E78522; CSA Certified LR31212 , C22.2 No.153 |
Maximum Voltage (V) | 2000 |
Base Material | Brass |
Finish/Coating | Tin-Plated |
Barrel Type | Standard |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Sub Brand | Pan-Term® |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Overall Length (In.) | 0.66 |
Overall Length (mm) | 16.8 |
Overall Width (In.) | 0.3 |
Overall Width (mm) | 7.6 |
Overall Thickness (In.) | 0.16 |
Overall Thickness (mm) | 0.4 |
Tongue Angle | Straight |
Seam Type | Brazed |
Packaging Type | Box |
Product Type | Disconnect |
For Use With | CT-100, CT-1570, CT-2300/ST (CD-570), CT-2500/L (CT-2570CH), UP14ZLW (CD-570) |
Maximum Voltage (kV) | 2 |
Part Features | • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable |
Configuration |
---|
UPC | 07498382201 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4314 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Non-Insulated Female Disconnect-A41304 | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Easy Selection Guide for Pan-Term®Pan-Term® Selection Guide D-TMSG11--SA-ENG | English |