Optimize your electrical tasks with our ferrule kit. This kit includes insulated DIN ferrules for 24-18 AWG wires, providing secure and efficient wire terminations.
Maximum Wire Size (AWG) | #18 |
Minimum Wire Size (AWG) | #24 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 89 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 89 |
Sub Brand | Pan-Term® |
Product Type | Ferrule Kit |
Configuration |
---|
UPC | 07498377231 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1780 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Ferrule Kits Part Drawing 02291NBB-DC | English |