Our broad portfolio of electrical and data solutions covers more ground than any other manufacturer, from PV module to transmission.
Send us your solar project drawings or takeoff and our Technical Service Engineers will create a Balance of System BOM proposal with product recommendations. You’ll receive suggested quantities, individualized pricing, and technical documents, so you can build solar better.
1. Route & Secure Wires to Module
2. Connect Modules & Racking
3. Label for Safety
1. Manage String Bundles
2. Protect Bundles from Abrasion
3. Connect Array to Ground
1. Quick, Reliable Terminations
2. Pro Wire Identification
3. Protect Cables in Tight Spaces
4. Versatile Grounding Management
1. Home Run Bundle Support
2. Protect from Pinch, Crush, & UV
3. Connect Home Run to Ground
1. Identify for Safety
2. Easy, Secure Power Connections
3. Connect System to Ground
1. Secure Cables in Case of Fault
2. Easy, Secure Power Connections
3. Connect to Ground
4. Label for Safety
Nylon 612 cable ties resist degradation from UV exposure up to 10 times longer than standard black ties and have great environmental durability, standing up to the long-term effects of changing temperatures, humidity, and chemical exposure. With an anticipated outdoor life expectancy of over 20 years, we confidently back them through our 20-year Solar Warranty program.
Wire Hangers allow installers to quickly secure string bundles along solar arrays without tools, using the predrilled holes in PV modules. They can be pre-hung, then filled and clipped closed as you go to hold wires in place. We confidently back them through our 20-year Solar Warranty.
These durable metal clips are designed to secure 1, 2, or 4 wires to the edge of PV modules. Simply push on and clip wires under the spring tab for tidy cable management. Backed by our 20-year Solar Warranty.
Not all solar labels are created equal. Ours are printed on a super durable material designed to provide 7-10 years of life under intense UV. These convenient peel-and-stick labels are just one component of our extensive identification offering. Complies to NEC2020 and UL standards.
Compression Grounding Connectors simplify the process of creating a high-quality electrical bond in the field. No need to deal with exothermic welding kits that can be hard to handle in windy or wet conditions. Just select the right Blackfin tool and die to create a UL certified bond in moments.
Cable Cleats secure and manage the large cables necessary at the end of the DC distribution chain to supply power to and from inverters and battery storage. In the event of a short circuit fault, cleats keep cables contained to prevent harm to people and property. Tested to IEC 61914, the latest globally recognized testing standard.
120 MW
250 MW
40 MW
754 MW
19 MW
102 MW
We must balance rapid development of renewable energy sources with reliability and safety. Panduit solutions meet or exceed industry certifications and standards worldwide.
1. Route & Secure Wires to Module
2. Connect Modules & Racking
3. Label for Safety
1. Manage String Bundles
2. Protect Bundles from Abrasion
3. Connect Array to Ground
1. Quick, Reliable Terminations
2. Pro Wire Identification
3. Protect Cables in Tight Spaces
4. Versatile Grounding Management
1. Home Run Bundle Support
2. Protect from Pinch, Crush, & UV
3. Connect Home Run to Ground
1. Identify for Safety
2. Easy, Secure Power Connections
3. Connect System to Ground
1. Secure Cables in Case of Fault
2. Easy, Secure Power Connections
3. Connect to Ground
4. Label for Safety
As renewable energy growth accelerates, solar leads the charge, contributing over two-thirds of new projects globally. While industry costs have decreased, labor expenses remain a challenge, amplified by a skilled worker shortage. Panduit helps you maximize your solar balance of system investments by streamlining deployment and ensuring predictable maintenance, boosting long-term ROI in this booming sector.
Want to discuss your renewable energy project needs?