Products
Content
Category
Cross References
Innovative technologies are best built on proven experience. Use our control panel expertise to optimize valuable Battery Management System (BMS) enclosure space and solve the toughest noise, environmental, safety, security, and connection challenges.
Let us fast track the bill of materials for your next BESS installation, at no charge. Technical Service Engineers will review your plans and suggest the best products from our comprehensive range of Balance of System solutions. We will also calculate the ideal cable cleat size and spacing, so you can deliver the highest level of long-term project safety.
Innovative technologies are best built on proven experience. Use our control panel expertise to optimize valuable Battery Management System (BMS) enclosure space and solve the toughest noise, environmental, safety, security, and connection challenges.
Let us fast track the bill of materials for your next BESS installation, at no charge. Technical Service Engineers will review your plans and suggest the best products from our comprehensive range of Balance of System solutions. We will also calculate the ideal cable cleat size and spacing, so you can deliver the highest level of long-term project safety.
1. Route Power & Communication Cables
2. Connect Battery Modules
3. Identify Wires & Cables
4. Bond System Components
1. Cable Cleats
2. Power Lugs
3. Heat Shrink
5. Pre-Printed UV Rated Safety Labels
Additional Items
1. Route Power & Communication Cables
2. Connect Battery Modules
3. Identify Wires & Cables
4. Bond System Components
1. Cable Cleats
2. Power Lugs
3. Heat Shrink
5. Pre-Printed UV Rated Safety Labels
Additional Items
The best way to secure large cables necessary for utility scale storage, because in the event of a short circuit fault cleats also keep cables safely contained to prevent harm to people and property. Panduit offers three types to fit any BESS installation, all tested to IEC 61914, the globally recognized standard.
Want to optimize space within your BMS? Our patented Corner and DRD din rail wiring duct can exploit previously unusable areas within the panel cabinet, reducing the overall footprint up to 30%, with less required material and faster installation. Also available in shielded versions to help you solve the toughest noise challenges for upmost reliability in the field.
We offer power connectors for every aspect of BESS, from small terminals in the BMS, to large aluminum lugs for connecting into power infrastructure. For high-power, harsh environment battery energy storage applications, we recommend Pan-Lug Compression Lugs. Tin-plated to inhibit corrosion, they feature a flared barrel for easy wire entry and install simply and securely with a crimp tool.
Our identification solutions simplify every stage of BESS, from assembly to installation and maintenance. Labels can be printed on desktop or handheld devices to maintain legibility, whether in the factory or the field. Choose self-laminating wire labels for fast installation with long term durability and turn-tell labels for high-density cable applications within the BMS.
Rely on our overhead cable tray routing system to manage connections between the BMS and the Battery Stacks. This next-generation system is up to 20% lighter, with a greater load carrying capacity, for a superior strength-to-weight ratio. It’s designed to install smoothly, using larger openings to reduce cutting during sweeps by up to 50%. Plus, it’s made with at least 70% recycled steel.
FEATURED WHITE PAPER
We must balance rapid development of renewable energy sources with reliability and safety. Panduit solutions meet or exceed industry certifications and standards worldwide.
Want to discuss your renewable energy project needs?