Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found
Smart Building Energy and Operational Efficiency

Smart Building Designs Can Lead to 40% in Energy Savings

Eco-friendly office building with trees

Automated, intelligent building systems count on the reliability of a robust Panduit infrastructure to drive efficiency.

A cityscape in blues and greens with icons representing various environmental interests

Meet Your Sustainability Objectives

Smart building technologies drive operational and energy efficiencies – a growing demand for commercial building developers. Many Panduit network infrastructure solutions are designed to make sense for the environment – while also helping you meet your efficiency goals.

Environmental Certifications

The materials and solutions you use in your building can help – or hinder – in your efforts to meet emissions requirements, and gain recognition among building rating organizations. CBRE reported that LEED-certified office buildings offer an average annual rent premium of 31% or $38 per square foot, compared with $29 for non-LEED-certified buildings.

Rendering of a cityscape in shades of green and grey
a person adjusts a smart thermostat to regulate temperature in a smart building

Contributions to Energy Consumption

The American Council for an Energy Efficient Economy estimates smart technology could reduce the annual energy consumption in an average office by up to:

  • 18% for HVAC systems 
  • 28% for plugged equipment 
  • 33% for lighting
The Panduit Difference

Protect your Network with Standards-Based Solutions

Following guidance from industry standards is one step in protecting your network from cyber threats. Our solutions help you comply.

Logos for standards organizations and industry alliances, including ANSI, TIA, IEEE, EPD, HPD, LEED, TIA SPEC, Single Pair Ethernet Consortium, and Ethernet Alliance
Icon representing a certificate with a checkmark

Panduit Certification Plus System Warranty

We back your structured cabling installation – including Panduit copper and fiber cable and smart building connectivity – with our Certification Plus System Warranty

Featured Products
Two components of the Panduit fault managed power system

Fault Managed Power Systems

The Panduit Fault Managed Power System is the industry’s first UL-certified Class 4 power system, delivering efficient and sustainable power distribution with low cable losses, less copper, and less material.

A short piece of vari-matrix 4-pair copper Ethernet cabling with the conductors flared at one end

Copper Cable

The latest generation of Category 6A cables are smaller in diameter, which means they use less material and can route in existing Category 6 pathways, saving that infrastructure from the landfill! Plus, many of our copper cables carry Environmental Product Declarations (EPDs), contributing points toward LEED certification.

A Panduit copper jack in blue

Mini-Com® Jacks

Smart building connectivity starts with our industry-leading copper jacks and plugs, which carry Environmental Product Declarations (EPDs), contributing points toward LEED certification.

A short piece of vari-matrix 4-pair copper Ethernet cabling with the conductors flared at one end

28 AWG Copper Patch Cord

This small cord has a big environmental impact. We’ve reduced plastic packaging waste by eliminating plastic bags; the product uses less copper and jacket materials because of its reduced size; plus, it is more efficient to get to the job site because of its smaller size. It’s a win-win-win all around! Bonus: all Panduit 28 AWG patch cords are RapidID-compatible, simplifying network management.

Industry Insights
Company Profile

At Panduit, we innovate and enable connection through our Environmental, Social, and Governance (ESG) practices and principles. Learn how we lead in Sustainable and Renewable Energy.

Learn More

The Panduit world headquarters building with a reflecting fountain in the foreground
A woman and two men gather around a computer screen with sunlight filtering into the space through window blinds

Create Building Efficiencies with Panduit