Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found
Powering Smart Buildings

The Future of Power Delivery Starts Here

Outside view of lights on in offices in building

Panduit infrastructure delivers power where you need it most through PoE and our innovative Fault Managed Power System.

Class 4 Power Goes the Distance

The Panduit Fault Managed Power System is the first UL-certified Class 4 power system, delivering safe, reliable power at a distance of up to 2 km.

Deliver Power over Ethernet at Distance

Power and connect devices beyond the 100-meter standard with extended reach cabling infrastructure.

a series of black rectangles with lighting of a city in the distance
A powered desk in an office with large windows and a computer monitor

Engineered for Power Efficiency

In today’s smart buildings, the ability to deliver power is as critical as data. Power over Ethernet, Single Pair Power over Ethernet, and Fault Managed Power Systems are delivered over low voltage infrastructure and offer significant advantages. They are inherently safe and can be easily installed by low-voltage contractors, with simplified cable management. Save time, save money, and achieve reliable power distribution.

Class 4 Power Goes the Distance

The Panduit Fault Managed Power System is the first UL-certified Class 4 power system, delivering safe, reliable power at a distance of up to 2 km.

a series of black rectangles with lighting of a city in the distance

Deliver Power over Ethernet at Distance

Power and connect devices beyond the 100-meter standard with extended reach cabling infrastructure.

A powered desk in an office with large windows and a computer monitor

Engineered for Power Efficiency

In today’s smart buildings, the ability to deliver power is as critical as data. Power over Ethernet, Single Pair Power over Ethernet, and Fault Managed Power Systems are delivered over low voltage infrastructure and offer significant advantages. They are inherently safe and can be easily installed by low-voltage contractors, with simplified cable management. Save time, save money, and achieve reliable power distribution.

The Panduit Difference
Featured Products
Two components of the Panduit fault managed power system

Fault Managed Power Systems

The Panduit Fault Managed Power System is the industry’s first UL-certified Class 4 power system, providing advanced monitoring and control capabilities as it safely powers smart building applications over long distances.

Extended Reach Copper Cable

Designed for smart building applications, 22 AWG copper cable is ideal for high-power PoE applications, maximizing power delivered to end devices and enabling great power efficiency.

A short piece of vari-matrix 4-pair copper Ethernet cabling with the conductors flared at one end

Vari-MaTriX HD Cable

The industry’s smallest-diameter cable, Vari-MaTriX HD Category 6A cable is rated to 75°C, effectively mitigating heat rise in Power over Ethernet applications.

A Panduit copper jack in blue

Mini-Com® Jacks

Did you know that PoE causes a small arc inside the jack every time a connector is plugged or unplugged while under load? Our jacks are designed to keep this arc away from contact points so performance is not impacted.

Industry Insights
Panduit Research and Development Drives Innovation

Innovation is at the heart of Panduit. Discover how our experts are developing solutions like Fault Managed Power and extended reach cabling, so you can get the most out of your smart building.

Ready to talk about powering your smart building?