globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

PRESS RELEASE

 

Safe at the touch of a button

VeriSafe 2.0 - Determine the absence of voltage in cabinets even more easily and thus protect people and the environment

 

Frankfurt am Main, 30.05.2022, Panduit's VeriSafe system minimizes the risk of electrical hazards by checking that the control cabinet is voltage-free. Compared to previous portable test instruments, plant operators and machine builders can check whether an electrically safe environment is present much faster. VeriSafe 2.0, automatically ensures that the entire test process is followed for every single test. With virtually a push of a button, you can achieve tested safety in both 3-phase and 1-phase applications in the now extended voltage range up to 1000 V for AC and DC applications. The fail-safe design uses active indicators for plant status and complies with SIL 3 (IEC 61508-1) safety functions. According to the NEC, specified in NFPA 70E, an electrically safe environment must be ensured before working with electrical installations without voltage, and the measurement procedure is precisely defined.

VeriSafe 2.0 is ideal for 480/600V CAT IV applications including outdoor, service access and all power distribution equipment including frequency converters and remote motor disconnect switches. The now extended VeriSafe increases the possibilities to protect the entire electrical area. If desired, the isolation module can be easily integrated into control systems via redundant semiconductor signal outputs (SIL 3). In addition, a network module for real-time diagnostics and performance reports is available. Thus, test results can be recorded with time stamps or data logs, or it can also be used for remote troubleshooting, monitoring the status of sensor lines as well as battery life or temperature development. Via the EtherNet/IP and Modbus TCP connection, VeriSafe 2.0 can be easily integrated into Scada systems, for example, or the integrated web server can be used.

The test system can be easily mounted and integrated into EMC-compliant superstructures. The background to Panduit's new development is that hazards and risks in switchgear for people, production and buildings must be avoided at all costs. Plant manufacturers must guarantee their design and compliance with standards, electrical safety, fire protection and mechanical safety. The crucial basis is the National Electrical Code (NEC). The NEC is comparable to VDE 0100 or IEC 60364 and is published by the National Fire Protection Association (NFPA) under the working title NFPA 70E. In the data sheet, Panduit refers to all other international and European standards according to which VeriSafe is tested.

MORE INFORMATION

VeriSafe 2.0 AVT
About Panduit


For more than 60 years, Panduit has been the world's leading provider of innovative solutions in the field of physical and electrical infrastructure for data centers, industrial and building automation and related services. Headquartered in Tinley Park, IL, USA, with offices in 112 locations worldwide, Panduit stands for quality and innovative technologies. The family-owned company with more than 5,000 qualified employees generates sales in the billion Euro range worldwide. Panduit owes its outstanding market position to the constant striving for innovation and the untiring commitment of its employees. The global player invests above average in research and development, in first-class production, in the best possible support of its sales channels and in excellent customer service. This, combined with a strong partner network, is the prerequisite for comprehensive support, sustainability, and solid corporate growth in the networked world of today and tomorrow.

Press Contact


Patrick-Steeven Skwara
Marketing Manager
Patrick.Skwara@panduit.com
Tel. +49 6196 78530 27

Martin Kandziora
Senior Marketing Manager EMEA 
Martin.Kandziora@panduit.com 
Tel. +49 6196 78530 46