Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found
Battery Energy Storage Systems

Build and deploy safe, reliable, and intelligent energy storage.

Battery Energy Storage System (BESS) example: Utility scale storage environment

Our UL Listed components help you demonstrate the highest level of quality to earn Battery Energy Storage System (BESS) project preference.

Build in Performance

Innovative technologies are best built on proven experience. Use our control panel expertise to optimize valuable Battery Management System (BMS) enclosure space and solve the toughest noise, environmental, safety, security, and connection challenges.

Optimize BESS Installation

Let us fast track the bill of materials for your next BESS installation, at no charge. Technical Service Engineers will review your plans and suggest the best products from our comprehensive range of Balance of System solutions. We will also calculate the ideal cable cleat size and spacing, so you can deliver the highest level of long-term project safety.

View of BESS installation at the edge of a solar farm

Build in Performance

Innovative technologies are best built on proven experience. Use our control panel expertise to optimize valuable Battery Management System (BMS) enclosure space and solve the toughest noise, environmental, safety, security, and connection challenges.

View of BESS installation at the edge of a solar farm

Optimize BESS Installation

Let us fast track the bill of materials for your next BESS installation, at no charge. Technical Service Engineers will review your plans and suggest the best products from our comprehensive range of Balance of System solutions. We will also calculate the ideal cable cleat size and spacing, so you can deliver the highest level of long-term project safety.

Build BESS Better with Panduit
Panduit Solutions for BESS

Battery Stack: Route and Connect Power and Communication Cables

 

1. Route Power & Communication Cables

 

2. Connect Battery Modules

 

3. Identify Wires & Cables

 

4. Bond System Components

A look at the battery stack inside a battery energy storage system container.
Close up view of components needed to connect BESS with Panduit power lugs, cable cleats, and labels.

BESS Installation: Create Reliable Connections with Built-in Safety

 

1. Cable Cleats

 

2. Power Lugs

3. Heat Shrink

4. Wire Identification

5. Pre-Printed UV Rated Safety Labels

Additional Items

Panduit Solutions for BESS
A look at the battery stack inside a battery energy storage system container.

Battery Stack: Route and Connect Power and Communication Cables

 

1. Route Power & Communication Cables

 

2. Connect Battery Modules

 

3. Identify Wires & Cables

 

4. Bond System Components

Close up view of components needed to connect BESS with Panduit power lugs, cable cleats, and labels.

BESS Installation: Create Reliable Connections with Built-in Safety

 

1. Cable Cleats

 

2. Power Lugs

3. Heat Shrink

4. Wire Identification

5. Pre-Printed UV Rated Safety Labels

Additional Items

Product Highlights
Single cable going through one ladder rack cable cleat

Cable Cleats

The best way to secure large cables necessary for utility scale storage, because in the event of a short circuit fault cleats also keep cables safely contained to prevent harm to people and property. Panduit offers three types to fit any BESS installation, all tested to IEC 61914, the globally recognized standard.

Grey slotted wiring duct

PanelMax™ Duct

Want to optimize space within your BMS? Our patented Corner and DRD din rail wiring duct can exploit previously unusable areas within the panel cabinet, reducing the overall footprint up to 30%, with less required material and faster installation. Also available in shielded versions to help you solve the toughest noise challenges for upmost reliability in the field.

Lab750-power-lug.jpg

Power Connectors

We offer power connectors for every aspect of BESS, from small terminals in the BMS, to large aluminum lugs for connecting into power infrastructure. For high-power, harsh environment battery energy storage applications, we recommend Pan-Lug Compression Lugs. Tin-plated to inhibit corrosion, they feature a flared barrel for easy wire entry and install simply and securely with a crimp tool.

Wire Identification

Our identification solutions simplify every stage of BESS, from assembly to installation and maintenance. Labels can be printed on desktop or handheld devices to maintain legibility, whether in the factory or the field. Choose self-laminating wire labels for fast installation with long term durability and turn-tell labels for high-density cable applications within the BMS.

Wire basket cable tray routing system

Wire Basket

Rely on our overhead cable tray routing system to manage connections between the BMS and the Battery Stacks. This next-generation system is up to 20% lighter, with a greater load carrying capacity, for a superior strength-to-weight ratio. It’s designed to install smoothly, using larger openings to reduce cutting during sweeps by up to 50%. Plus, it’s made with at least 70% recycled steel.

Industry Insights

FEATURED WHITE PAPER

Cable Cleats for Short Circuit Protection

A complete guide to testing, design and selection.

Oil and gas factory in the night sky

Build With a Partner You Trust

We must balance rapid development of renewable energy sources with reliability and safety. Panduit solutions meet or exceed industry certifications and standards worldwide.

Logos showing certifications including UL, RoHs, etc.
2388048795

Want to discuss your renewable energy project needs?