- Panel to Machine Copper Cabling includes enterprise-grade horizontal cabling, industrial-grade Category 6 and 5e cabling including 600 V-rated cabling, industrial-grade 600 V-rated patch cords, M12 D-Code Field Terminable Plug, RJ45 Field Terminable Plug, M12 D-Code to RJ45 Adapter, IP67-Rated Variant 1 RJ45 connectors, IP67-Rated Variant 1 RJ45 patch cords and patch panels for use in harsh environment industrial automation applications
- High performance, harsh environment Category 6A and Category 7 cabling solutions offer ultimate 10 Gbit/second performance for the most demanding Shipboard (with DNV, ABS certification), Offshore, Refinery, Factory, Transit, etc. applications
- Integrated Network Zone Enclosure System – single part number enclosure system that contains physical network infrastructure, power and network switching. Factory assembled, tested and validated optimal performance ensures rapid and reliable deployment
- Data Access Port – provides a safe and secure means to access the control panel network connection without physical access inside the panel, thereby increasing uptime and reducing operator risk from high voltage circuits
Click the tabs below to learn more:
Cabling
Shielded Horizontal Cabling
Unshielded Horizontal Cabling
Jack Modules and Plugs
IndustrialNet™ Category 6 Jack Modules and Couplers
IndustrialNet™ Category 5e Jack Modules and Couplers
IndustrialNetTM M12 D-Code Field Terminable Plug