Simplify high-power data transmission within your building with our Class 4, 3-pair, unshielded copper cable. Its long length lets you connect fault-managed power systems over long distances.
Note | Available in North America. COO USA. |
Environment | Indoor |
Performance Level | Fault Managed Power Systems (FMPS) |
Flammability Rating | Plenum (CMP) |
Jacket Material | Polyvinyl Chloride (PVC) |
Number of Pairs | 3 |
Conductor Gauge (AWG) | 16 |
Color | Blue |
Product Type | Copper Cable |
Part Features | Copper cable |
Configuration |
---|
UPC | 61305687828 |
Std. Pkg. Qty. | 2000 |
Std. Pkg. Volume (cf) | 4.0741 |
Std. Ctn. Qty. | 24000 |
Std. Ctn. Volume (cf) | 48.8889 |
Specification Sheets | Class 4 Unshielded 3x16AWG Copper Cable Specification Sheet COSP567 | English | |
Application Guides | Sistema de Energía con Gestión de Fallas de Panduit PUAG2 | Spanish (Español) | |
Technology Briefs | Sistemas de Energía con Gestión de Fallas / Energía Clase 4 | Spanish (Español) |