Maximize the space in your data centers with vertical cable manager, with efficient cable routing and optimal fiber bend management within our optical distribution framing system.
Product Type | PDU Bracket |
Body Material | Steel |
For Use With | PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 1.38 |
Overall Depth (mm) | 35 |
Overall Width (In.) | 6.28 |
Overall Width (mm) | 159.4 |
Overall Height (In.) | 12.58 |
Overall Height (mm) | 319.5 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Tool-less design |
Configuration |
---|
UPC | 61305679455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8359 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Organizadores de Cables Verticales PatchRunner™ 2 - FBSP173 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - PDF | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - DWG | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - DXF | English | |
Installation Documents | PR2V Tool-Less PDU Bracket | English |