Two-hole, long flared barrel, 2/0 AWG wire, 1/4 stud hole, 3/4 hole spacing.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 2 |
Barrel Type | Long |
Barrel Entry | Flared |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Class K Copper Flex Conductor Size (AWG) | 2/0 |
Class M Copper Flex Conductor Size (AWG) | 2/0 |
DLO Copper Flex Conductor Size (AWG) | 2/0 |
Barrel Length (In.) | 1.5 |
Barrel Length (mm) | 38.1 |
Tongue Width (In.) | 0.96 |
Tongue Width (mm) | 24.4 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 3.56 |
Overall Length (mm) | 90.4 |
Standards Met | CSA certified C22.2 No. 65-13, UL Listed to 486A-486B File #E52164, NEBS Level 3 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Orange |
Panduit Die Index Number | P50 |
Wire Strip Length (In.) | 1-9/16 |
Wire Strip Length (mm) | 39.7 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498375311 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF2_0-14B-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |