Products
Content
Category
Cross References
FRANKFURT, 16.05.2023 – The SmartZone product group offerings from Panduit have increased with the recent global release of the intelligent Power Distribution Unit (PDU) 4-in-1 Outlets, an innovative device offering best-in-class outlet density and superior reliability.
The G5 iPDU 4-in-1 Outlets offers the ultimate in connection flexibility with its pioneering compact design that provides the customer the ability to use a single outlet as either a C13/C15 or a C13/C15/C19/C21. It also supports C15/C21 high temperature rating power cords. The higher outlet density meets the current needs of the rack PDU market and provides the ultimate in flexibility as an outlet can be utilized with a variety of cords. The G5 iPDU also accepts Panduit dual-locking power cords to help prevent accidental disconnects, which are the top cause of equipment downtime.
Much more than a power distribution unit and energy monitoring device, the G5 iPDU 4-in-1 Outlets monitor the Data Center power and environment by continuously scanning for electrical circuit overloads and physical environment conditions that place critical IT equipment at risk.
Available in Monitored Input (MI), Monitored Switched (MS) and Monitored and Switched per Outlet (MSPO) varieties, the G5 iPDU has power capacities ranging from 8.6 kW to 43.5 kW with 42 to 48 outlets. These are higher power capacities than ever before and allow for more equipment to be powered from a single PDU. In addition, monitored per outlet is possible via engineer to order.
“When designing a combination outlet bank, it was important to balance the outlet footprint with available power capacity,” said Dipin Jain, a senior product manager at Panduit. “That’s when we arrived at designing a combination outlet bank leveraging a two-way board to enable not only flexibility at the outlet but also retain the ability to maximize overall outlet density. This new outlet design reduces complexity with simple selection process while lowering total cost of ownership as the PDUs do not need to change with new equipment that requires different outlets.
The G5 iPDU 4-in-1 Outlets is the newest addition to the Panduit SmartZone line, which already includes the SmartZone Lithium Ion UPS and the SmartZone Cloud, a subscription-based application that integrates power and environmental monitoring with asset management, rack access, and connectivity management.
For more information on the G5 iPDU 4-in-1 Outlets, visit www.panduit.com/pdu
For more than 60 years, Panduit has been the world’s leading provider of innovative solutions in the field of physical and electrical infrastructure for data centres, industrial and building automation and related services. Headquartered in Tinley Park, Illinois, USA with offices in 112 locations worldwide, Panduit stands for quality and innovative technologies. The family-owned company with more than 5,500 qualified employees generates sales in the billion Euro range worldwide. Panduit owes its outstanding market position to the constant striving for innovation and the untiring commitment of its employees. The global player invests above average in research and development, in first class production, in the best possible support of its sales channels and in excellent customer service. This, combined with a strong partner network, is the prerequisite for comprehensive support, sustainability and solid corporate growth in the networked world of today and tomorrow.
Jane Taylor (UK)
Marketing Manager
Jane.Taylor@panduit.com
Tel. +44 020 8601 7200
Martin Kandziora (Germany)
Senior Marketing Manager EMEA
Martin.Kandziora@panduit.com
Tel. +49 6196 78530 46
EMEA PR Agency
Spa Communications
smerrick@spacomms.com
Tel. +44 (0)1892 511413