Optimize your network with our UL 2043 Consolidation Point Box, ideal for underfloor and wall installations. Its low-profile design ensures efficient cable management in air-handling spaces.
Product Type | Consolidation Point Box |
Material | Aluminum |
Number of Ports | 24 |
Overall Depth (In.) | 10.78 |
Overall Depth (mm) | 273.8 |
Overall Width (In.) | 10.85 |
Overall Width (mm) | 275.6 |
Overall Height (In.) | 1.69 |
Overall Height (mm) | 42.9 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498385154 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4792 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Consolidation Point Boxes | English | |
Part Drawings | Mini-Com 24 Port Consolidation Box Part Drawing 01032-16 | English | |
Part Drawings | Mini-Com 24 Port Consolidation BoxDFX 01032-16 | English | |
Part Drawings | Mini-Com 24 Port Consolidation Box DWG 01032-16 | English | |
Installation Documents | 24-Port Consolidation Point Box Installation Instructions V00028MP_02 | English |