The NK6™ Cat 6 copper cable is constructed of 24 AWG copper conductors with high-density polyethylene (HDPE) insulation. The copper conductors shall be twisted in pairs and separated by a cross divider and covered by a flame retardant PVC (CM) Intl. Blue jacket.
Note | Available in Latin America, Asia Pacific and EMEA |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | CM |
EuroClass Rating | Eca |
Resistance Properties | Flame-Retardant |
Jacket Material | LSZH Material |
Nominal Cable Outside Diameter (In.) | 0.222 |
Nominal Cable Outside Diameter (mm) | 5.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | NetKey® |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 0.888 |
Bend Radius (mm) | 22 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 24 |
Insulation Material | High-Density Polyethylene |
Insulation Diameter (In.) | 0.036 |
Insulation Diameter (mm) | 0.92 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds ISO 11801 Class E and ANSI/TIA-568.2-D Category 6, IEC 61156-5, UL 1685, EN 50575: Euroclass Eca, meets IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt for PoE applications, RoHS Compliant. |
Color | Blue |
Overall Length (ft.) | 1000 |
Packaging Type | Carton |
Product Type | Copper Cable |
EuroClass Flame Rating | Eca |
Part Features | copper cable |
UPC | 61305657097 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5113 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 36.2713 |
Data Sheets | NetKey® NK6™ Category 6 U/UTP Copper Cable Data Sheet NKDS74--WW-ENG | English | |
Certifications | Test Verification of Conformity Intertek GFT-OP-11a | English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) |