Our high-speed Cat 6A F/FTP copper cable supports the latest network standards, keeping your infrastructure ready for the future.
Note | Available in Europe |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | F/FTP |
Flammability Rating | LSZH-1 |
EuroClass Rating | Cca-s1a,d1,a1 |
Resistance Properties | Flame-Retardant |
Jacket Material | LSZH Material |
Sub Brand | NetKey® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 24 |
Insulation Material | Polyolefin |
Acidity Rating | a1 |
Color | Blue |
Flaming Droplets Rating | d0 |
Product Type | Copper Cable |
Smoke Rating | s1a |
EuroClass Flame Rating | Cca |
Part Features | Copper Cable |
Configuration |
---|
UPC | 61305676537 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.0725 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 37.3041 |
Specification Sheets | NK6A™ Netkey Category 6A Shielded F/FTP Copper Cable - Specification Sheet COSP439 | English | |
Certifications | Declaration of Performance PAN-DOP-CH016 | English | |
Certifications | ETL Report of Test (Channel): NFFY6X04 | English | |
Certifications | NFFY6X04** NK6A Category 6A, F/FTP, EuroClass Cca, Copper Cable Health Product Declaration 25890 | English |