Get superior performance and maximum protection against interference with our Cat 7 S/FTP copper cable. Individual shielding and a flame-retardant jacket ensure safety and reliability.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | S/FTP |
Flammability Rating | LSZH-1 |
EuroClass Rating | Dca-s1a,d1,a1 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1640 |
Conductor Gauge (AWG) | 23 |
Acidity Rating | a1 |
Color | White |
Flaming Droplets Rating | d1 |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s1a |
EuroClass Flame Rating | Dca |
Configuration |
---|
UPC | 61305673511 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2983 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 41.3696 |
Specification Sheets | TX7000™ Category 7 Shielded S/FTP Copper Cable Specification Sheet COSP571 | English | |
Installation Documents | Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures | English | |
System Warranty | Category 6A Shielded Guaranteed Headroom Platform | English |