Designed for optimum network performance and reliability with best-in-class alien crosstalk mitigation, our Cat 6A U/FTP shielded copper cable offers exceptional performance in PoE++ applications.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/FTP |
Flammability Rating | LSZH-1 |
EuroClass Rating | Dca-s2,d2,a1 |
Resistance Properties | Flame-Resistant |
Jacket Material | LSZH Material |
Nominal Cable Outside Diameter (In.) | 0.28 |
Nominal Cable Outside Diameter (mm) | 7.2 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 1.12 |
Bend Radius (mm) | 50 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1640 |
Overall Length (m) | 500 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | Polyethylene |
Insulation Diameter (In.) | 0.05 |
Insulation Diameter (mm) | 1.2 |
Maximum Voltage (V) | 80 |
Standards Met | ANSI/TIA-568.2-D & IEC 61156-5 CAT 6A horizontal cable limits, IEC 60332-1 and it fully supports all IEEE 802.3 PoE applications, ISO/IEC 11801 and EN 50173, EU Regulation 305/2011 (CPR) Class Dca-s2,d2,a1 |
Color | White |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s2 |
EuroClass Flame Rating | Dca |
Part Features | Individually foiled pairs, Internal drain wire and Descending length cable markings |
Configuration |
---|
UPC | 61305658348 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2983 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 41.3696 |
Specification Sheets | TX6A™ Shielded Copper Cable U/FTP Specification Sheet COSP507--WA-UKE | UK English | |
Specification Sheets | TX6A™ Category 6A Shielded U/FTP Copper Cable Spec Sheet COSP586 | English | |
Certifications | Category 6A PUFL6X04 ETL Certification Test Report | English | |
Certifications | Declaration of Performance - Verified Dca-s2,d2,a1 | English |