globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Field Termination Plug Tool
Sub Brand Mini-Com®
Color Violet
Material Glass-Filled Nylon
Overall Length (In.) 3.8
Overall Length (mm) 96.4
Overall Width (In.) 1.32
Overall Width (mm) 33.5
Overall Height (In.) 1.02
Overall Height (mm) 25.8
For Use With The EGPT termination tool assists in terminating angled and straight versions of the TX6A Field Term Plug
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable

Runtime Graph

Configuration

Packaging Detail

UPC 61305636293
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0073
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.3650
Compare
Remove All Items