globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Wire Stripping Tool
For Use With 4-pair network cable
Maximum Cutting Diameter 1.57
Minimum Cutting Diameter 0.06
Sub Brand Pan-Net®
Overall Length (In.) 3.6
Overall Length (mm) 90.5
Overall Width (In.) 1.6
Overall Width (mm) 39.5
Color Black
Part Features Strips insulation up to 0.040" (1.0mm) of multi core cable, UTP/STP cable, fiber optic cable, Strip range 0.1" - 0.43" (2.5mm - 11.0mm)

Runtime Graph

Configuration

Packaging Detail

UPC 07498397455
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0023
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items