globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Jack Module
Performance Level Category 6
Connector Type Jack Module - Standard
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Shielded (STP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Black
Standards Met Exceeds ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E Channel and Component Requirements at Swept Frequencies up to 250 MHz, Complies with ANSI/TIA-1096A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4 for up to 100W, UL 1863, UL 1863, UL 2043 and RoHS Compliant
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.74
Overall Height (mm) 18.8

Runtime Graph

Configuration

Packaging Detail

UPC 07498303563
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1605

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins TG Termination Tool: COCB23--WW English
Specification Sheets Mini-Com® TX6™ PLUS Shielded Jack Modules Spec Sheet COSP315 English
Videos TG Jack 6 & 6A Video English
Videos Panduit Copper Connectivity Video English
Part Drawings Part Drawing DXF 00075SAS-01_00A English
Part Drawings Part Drawing - DWG - 00075SAS-01_00A English
Part Drawings TX5e/6/6A Shielded Category 5e/6/6A Jack Module Part Drawing 00075SAS-01 English
Part Drawings Módulo Jack Blindado Cat-5e-6-6A Dibujo de Cliente 00075SAS-01_SPA English
Installation Documents Mini-Com Shielded Jack Modules - TG Style Termination (Japanese): PN366P-JP Japanese (日本語)
Installation Documents Mini-Com Shielded Jack Modules - TG Style Termination: PN366P English
Installation Documents Módulos Jack Blindados Mini-Com™ Terminación Estilo TG Instrucciones de Instalación PN366P Spanish (Español)
Brochures Copper Cabling Systems - COCB29 English
Certificate Test Verification of Conformity: 103630476CRT-001 English
Certifications Third Party Certifications/Reports - 1 - CJS688TGY Cat 6 Connector English
Certifications Third Party Certifications/Reports - 3 - CJS688TGY Kerpen MegaLine F690 SF FP H 100m 4 conn Cat 6 Channel English
Certifications Third Party Certifications/Reports - 4 - CJS688TGY PSL7004 20 m 4 conn Cat 6 Channel (German) English
Certifications Third Party Certifications/Reports - 6 - CJS688TGY PSL7004 100m 4 conn Cat 6 Channel English
Certifications Third Party Certifications/Reports - 7 - CJS688TGY_Datwyler Uninet 7002 SFTP_100 Meter_4 conn_Cat 6_Channel English
Certifications Third Party Certifications/Reports - 8 - QuickNet PreTerm Permanent Link English
Certifications Third Party Certifications/Reports - CJS688TGY Draka SL prem 600 C7 SFTP 100m4c Cat6 Channel English
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Certifications Test Verification of Conformity 102629202CRT‐001 English
Certifications Mini-Com® TX5e™, TX6™ PLUS and TX6A™ Shielded/45° Angled Shielded/Spring-shuttered Shielded Jack Modules Health Product Declaration 25662 English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Certifications Performance testing of connecting hardware endurance Third Party Certifications GFT‐OP‐11a English
Flyers TG-Style Tools Guide Flyer COFL55-SA-ENG English
Flyers Guía de Herramientas Estilo TG COFL55 Spanish (Español)
Selection Guides Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 English
Selection Guides Shielded Copper Cabling Systems Selection Guide COSG28 English
Compare
Remove All Items