Ensure reliable connections in harsh environments with our UTP RJ45 bulkhead connector that protects against dust and temporary immersion in water. Easy installation without a punchdown tool.
Product Type | Bulkhead Connector |
Performance Level | Category 6A |
Connector Type | Bulkhead Connector |
Termination Style | TG Style |
Body Material | PBT/Plastic |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | IndustrialNet™ |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -20 |
Minimum Storage Temperature (°F) | -4 |
Resistance Properties | Water-Resistant |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 Channel and Category 6A and ISO11801 Class EA Standards at Swept Frequencies 1 to 500 MHz, Plug Meets IEC 60603-7, Industrial Bulkhead Connection Protects and Seals Connections against Dust and Water Immersion to ANSI/IEC 60529-2004, Meets ANSI/TIA-1096-A, Bulkhead Connection Rated IP65/ P67, Bulkhead Connection Rated UL Type 12, Meets IEEE 802.3af and IEEE 802.3at for PoE Applications, and RoHS Compliant |
Overall Length (In.) | 5.37 |
Overall Length (mm) | 136.4 |
Overall Width (In.) | 1.55 |
Overall Width (mm) | 39.5 |
Overall Depth (In.) | 1.65 |
Overall Depth (mm) | 41.9 |
Overall Height (In.) | 5.37 |
Overall Height (mm) | 136.4 |
Configuration |
---|
UPC | 61305620461 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0150 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1498 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Conectores Bulkhead IndustrialNet™ Variante 1 Hoja de especificaciones COSP476--WW-SPA | Spanish (Español) | |
Specification Sheets | IndustrialNet™ Variant 1 Bulkhead Connectors Spec Sheet COSP476 | English | |
Part Drawings | IndustrialNet TX6A Connector UTP Jack Module with Bulkhead | English | |
Part Drawings | IndustrialNet TX6A Connector UTP Jack Module with Bulkhead | English | |
Part Drawings | IndustrialNet TX6A Connector UTP Jack Module with Bulkhead | English | |
Installation Documents | IndustrialNet TX6 and TX5e Couplers: PN376D | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |